element component template ntst20u100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 20, 2011 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst20u100ctg=( is=1.15096e-05,rs=0.0251632,n=1.30151,eg=0.572455, xti=5,bv=106,ibv=0.001,cjo=8.72e-10, vj=0.31673,m=0.413399,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst20u100ctg }