************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 16, 11 * MODEL FORMAT: SPICE2 .MODEL Dntsj3080ctg d +IS=0.00039486 RS=0.0129334 N=1.94241 EG=0.602825 +XTI=5 BV=1000 IBV=0.00025 CJO=1.30493e-09 +VJ=0.315725 M=0.480374 FC=0.5 TT=0 +KF=0 AF=1