element component template ntsj2080ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 17, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsj2080ctg=( is=5.11844e-05,rs=0.0235934,n=1.52475,eg=0.578199, xti=5,bv=1000,ibv=0.00025,cjo=8.08606e-10, vj=0.356036,m=0.464502,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntsj2080ctg }