element component template nts8100mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 13, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts8100mfs=( is=6.87608e-05,rs=0.0206757,n=1.57593,eg=0.607819, xti=4,bv=121,ibv=0.001,cjo=9.17022e-10, vj=0.447544,m=0.498916,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnts8100mfs }