************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 13, 13 * MODEL FORMAT: PSpice .MODEL Dnts8100mfs d +IS=6.87608e-05 RS=0.0206757 N=1.57593 EG=0.607819 +XTI=4 BV=121 IBV=0.001 CJO=9.17022e-10 +VJ=0.447544 M=0.498916 FC=0.5 TT=0 +KF=0 AF=1