element component template nts12120mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 10, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts12120mfs=( is=8.68e-06,rs=0.0220667,n=1.28311,eg=0.6, xti=3.92649,bv=145,ibv=0.0001,cjo=1.90905e-09, vj=0.4,m=0.616189,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnts12120mfs }