************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 27, 14 * MODEL FORMAT: SPICE2 .MODEL Dnts10100emfs d +IS=2.23292e-05 RS=0.01 N=1.49666 EG=0.648148 +XTI=4 BV=1000 IBV=0.001 CJO=1.67472e-09 +VJ=0.4 M=0.558497 FC=0.5 TT=0 +KF=0 AF=1