.SUBCKT ntr3a30pz 1 2 3 XQ1 1 4 3 ntr3a30pzfet XZ1 2 6 generic12_4v XZ2 3 6 generic12_4v R2 2 4 180 .ENDS ntr3a30pz * .SUBCKT ntr3a30pzfet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 7, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.04765 LAMBDA=0.794474 KP=30.342 +CGSO=1.55285e-05 CGDO=9.82316e-07 RS 8 3 0.0190417 D1 1 3 MD .MODEL MD D IS=1.19466e-07 RS=0.0340977 N=1.5 BV=22 +IBV=0.00025 EG=1 XTI=1 TT=2e-09 +CJO=1.899e-14 VJ=2.93045 M=0.889434 FC=0.5 RDS 3 1 2.857e+08 RD 9 1 0.0001 RG 2 7 30 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.2222e-10 VJ=0.5 M=0.826418 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.79195e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntr3a30pzfet * .SUBCKT generic12_4v 2 1 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=6.57933e-10 N=1.84949 XTI=1 RS=2.2 CJO=1e-11 TT=2e-09 * Leakage Current R 1 2 1.2e+10 MDR .MODEL MDR R TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 8.96012 IZG 4 3 0.24 R4 4 3 500 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=0.12664 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=0.397079 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 12166.2 MDRBV .MODEL MDRBV R TC1=0 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS generic12_4v