.SUBCKT ntljs3a18pz 1 2 3 XQ1 1 2 3 ntljs3a18pz_m XZ1 2 4 generic10Vzener XZ2 3 4 generic10Vzener .ENDS ntljs3a18pz * .SUBCKT ntljs3a18pz_m 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 18, 12 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.07941 LAMBDA=0.039234 KP=177.846 +CGSO=1.99417e-05 CGDO=2.36772e-06 RS 8 3 0.012924 D1 1 3 MD .MODEL MD D IS=8.78936e-10 RS=0.0162321 N=1.13467 BV=24.2 +IBV=0.00025 EG=1 XTI=1 TT=0 +CJO=1e-15 VJ=2.92736 M=0.606464 FC=0.1 RDS 3 1 2.87e+08 RD 9 1 0.0001 RG 2 7 9.5 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.20881e-10 VJ=0.5 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00469e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.49782e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntljs3a18pz_m .SUBCKT generic10Vzener 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 26, 12 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=1.70021e-15 N=1 XTI=1 RS=10 + CJO=1e-11 TT=1e-08 * Leakage Current R 1 2 1e+09 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 5.49367 IZG 4 3 0.24 R4 4 3 500 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=0.548798 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=1.72075 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 9320.22 MDRBV .MODEL MDRBV R TC1=0 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS generic10Vzener