.SUBCKT nthd2110t 1 2 3 4 5 6 7 8 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** *Model generated on Mar 26, 08 *MODEL FORMAT: PSpice * x1 2 4 5 nthd2110t_fet x2 1 8 nthd2110t_tvs L1 2 3 .01N L2 2 7 .01N L3 7 8 .01N L4 7 6 .01N .ENDS nthd2110t * .SUBCKT nthd2110t_fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 26, 08 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1 LAMBDA=0 KP=47.1053 +CGSO=1.04366e-05 CGDO=4.55538e-07 RS 8 3 0.00640803 D1 1 3 MD .MODEL MD D IS=1e-06 RS=0.0532359 N=1.5 BV=300 +IBV=10 EG=1.2 XTI=4 TT=5.74492e-06 +CJO=3.00364e-10 VJ=1.02402 M=0.523543 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0194855 RG 2 7 13.9089 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.9214e-10 VJ=0.556673 M=0.516531 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.430703 RS=3.00021e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.24304e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.430703 .ENDS nthd2110t_fet * .SUBCKT nthd2110t_tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 26, 08 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=2.50402e-13 N=1 XTI=1 RS=0.1 + CJO=5.2e-11 TT=2e-09 * Leakage Current R 1 2 MDR 1.2e+10 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 0.778 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 15100 .MODEL MDRBV RES TC1=0.00065 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS nthd2110t_tvs