.SUBCKT ntgd3149c 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jul. 11, 08 * MODEL FORMAT: SPICE3 * X1 6 5 1 ntgd3149cn X2 4 3 2 ntgd3149cp * .ENDS ntgd3149c * .SUBCKT ntgd3149cn 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 12, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.06865 LAMBDA=0.0284669 KP=48.1099 +CGSO=3.46547e-06 CGDO=3.28352e-07 RS 8 3 0.0338782 D1 3 1 MD .MODEL MD D IS=3.37253e-08 RS=0.0346958 N=1.5 BV=300 +IBV=10 EG=1.07654 XTI=3.00885 TT=0.0001 +CJO=9.28875e-11 VJ=2.7782 M=0.697292 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.000339184 RG 2 7 2.28354 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.34598e-10 VJ=0.54684 M=0.879495 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.85861e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntgd3149cn * .SUBCKT ntgd3149cp 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 12, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.11033 LAMBDA=0 KP=56.808 +CGSO=4.64267e-06 CGDO=1e-12 RS 8 3 0.0624971 D1 1 3 MD .MODEL MD D IS=3.02174e-08 RS=0.0551925 N=1.5 BV=300 +IBV=10 EG=1.2 XTI=3.00983 TT=2.01115e-08 +CJO=6.44594e-11 VJ=2.9111 M=0.898077 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0147046 RG 2 7 17.8407 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.7525e-10 VJ=0.5 M=0.379985 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00004e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.5652e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntgd3149cp