element component template nss40300ddr2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 13, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40300ddr2g=(type=_p, is=4.40104e-11,bf=571.916,nf=1.18764,vaf=51.3765, ikf=2.12618,ise=3.22716e-13,ne=1.41311,br=15.5908, nr=1.20791,var=34.1076,ikr=9.93344,isc=3.22716e-13, nc=3.93846,rb=3.22494,irb=0.0314068,rbm=1e-06, re=0.00167849,rc=0.0605907,xtb=0.437188,xti=0.1, eg=1.05199,cje=3.11191e-10,vje=0.99,mje=0.486055, tf=3.54408e-10,xtf=1.00546,vtf=10.4488,itf=0.00995971, cjc=1.05655e-10,vjc=0.4,mjc=0.292083,xcjc=0.896875, fc=0.513754,cjs=0,vjs=0.75,mjs=0.5, tr=2.59874e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40300ddr2g }