************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 31, 08 * MODEL FORMAT: SPICE3 .MODEL nss20200w6 pnp +IS=4.34109e-12 BF=436.315 NF=1.07311 VAF=68.6368 +IKF=2.14602 ISE=1.147e-09 NE=4 BR=43.6315 +NR=1.08819 VAR=426.478 IKR=0.351018 ISC=1.76305e-12 +NC=1.3227 RB=12.2305 IRB=0.001 RBM=1e-06 +RE=0.00946508 RC=0.0473254 XTB=1.28437 XTI=1 +EG=1.14103 CJE=3.26322e-10 VJE=0.853446 MJE=0.41912 +TF=6.86376e-10 XTF=1.51051 VTF=1.04648 ITF=0.971917 +CJC=1.55266e-10 VJC=0.4 MJC=0.304521 XCJC=0.900008 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.26211e-08 PTF=0 KF=0 AF=1