element component template nss20200w6 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 31, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20200w6=(type=_p, is=4.34109e-12,bf=436.315,nf=1.07311,vaf=68.6368, ikf=2.14602,ise=1.147e-09,ne=4,br=43.6315, nr=1.08819,var=426.478,ikr=0.351018,isc=1.76305e-12, nc=1.3227,rb=12.2305,irb=0.001,rbm=1e-06, re=0.00946508,rc=0.0473254,xtb=1.28437,xti=1, eg=1.14103,cje=3.26322e-10,vje=0.853446,mje=0.41912, tf=6.86376e-10,xtf=1.51051,vtf=1.04648,itf=0.971917, cjc=1.55266e-10,vjc=0.4,mjc=0.304521,xcjc=0.900008, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.26211e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20200w6 }