************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 25, 17 * MODEL FORMAT: SPICE2 .MODEL Dnrvts8120emfs d +IS=4.405e-06 RS=0.0227809 N=1.3455 EG=0.650609 +XTI=2.97858 BV=155 IBV=29.3013 CJO=1.33431e-09 +VJ=0.4 M=0.667621 FC=0.5 TT=1e-09 +KF=0 AF=1