element component template nrvts8120emfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 25, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts8120emfs=( is=4.405e-06,rs=0.0227809,n=1.3455,eg=0.650609, xti=2.97858,bv=155,ibv=29.3013,cjo=1.33431e-09, vj=0.4,m=0.667621,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts8120emfs }