element component template nrvts660mfd p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 25, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts660mfd=( is=2e-06,rs=0.0180874,n=1.1735,eg=0.698859, xti=1.29017,bv=73,ibv=0.0001,cjo=7.78843e-10, vj=0.574461,m=0.569618,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts660mfd }