************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 25, 17 * MODEL FORMAT: PSpice .MODEL Dnrvts660mfd d +IS=2e-06 RS=0.0180874 N=1.1735 EG=0.698859 +XTI=1.29017 BV=73 IBV=0.0001 CJO=7.78843e-10 +VJ=0.574461 M=0.569618 FC=0.5 TT=1e-09 +KF=0 AF=1