element component template nrvts560etfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 4, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts560etfs=( is=3e-06,rs=0.0145977,n=1.28693,eg=0.650506, xti=4,bv=72,ibv=0.0001,cjo=7.36818e-10, vj=1.03742,m=0.656956,fc=0.5,tt=2e-09, kf=0,af=1) spd.d p n =model=ddnrvts560etfs }