************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 4, 17 * MODEL FORMAT: PSpice .MODEL Dnrvts560etfs d +IS=3e-06 RS=0.0145977 N=1.28693 EG=0.650506 +XTI=4 BV=72 IBV=0.0001 CJO=7.36818e-10 +VJ=1.03742 M=0.656956 FC=0.5 TT=2e-09 +KF=0 AF=1