************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 25, 17 * MODEL FORMAT: SPICE3 .MODEL nrvts360etfs d +IS=8e-07 RS=0.0292316 N=1.24711 EG=0.730339 +XTI=0.5 BV=71 IBV=0.0001 CJO=2.74813e-10 +VJ=0.4 M=0.467269 FC=0.5 TT=1e-09 +KF=0 AF=1