element component template nrvts360etfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 25, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts360etfs=( is=8e-07,rs=0.0292316,n=1.24711,eg=0.730339, xti=0.5,bv=71,ibv=0.0001,cjo=2.74813e-10, vj=0.4,m=0.467269,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts360etfs }