.SUBCKT nrvhpd660t4g 11 16 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 28, 14 * MODEL FORMAT: PSpice rs 11 12 0.17 vdsense 13 1 0 b9 12 13 v=1.74918*i(vdsense)/(1e+10*v(3)+0.00174918) r9 12 13 1e12 b1 1 16 i=v(7)+v(8) rdc2 2 0 1e12 e2 22 0 1 16 0.5 vqe 22 23 0 dqe 23 0 dqemod .model dqemod d (is=5.6e-08 n=1.005 eg=0.8 xti=0.5) h2 2 0 vqe 2e-08 c3 3 0 100u rdc3 3 0 1e12 d3 0 3 dqmod .model dqmod d vsense 4 5 0 f3 3 0 vsense 1 rdc6 6 0 1e12 b6 6 0 v=1.97497e+08*v(3) b4 4 0 v=v(6)-1.47497e+08*v(2) r5 5 0 10K rdc7 7 0 1e12 b7 7 0 v=1.47497e+08*(v(2)-v(3)) rdc8 8 0 1e12 e8 88 0 1 16 1 vie 88 89 0 die 89 0 diomod .model diomod d (is=1e-30) h8 8 0 vie 1 dcj 12 16 dmod .model dmod d(is=1e-25 n=10 + cjo=1.17281e-10 vj=0.4 m=0.318122) .ends nrvhpd660t4g