.SUBCKT nrvhpaf220 11 16 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 20, 14 * MODEL FORMAT: SPICE3 rs 11 12 0.05 vdsense 13 1 0 b9 12 13 v=0.0457517*i(vdsense)/(1e+10*v(3)+4.57517e-05) r9 12 13 1e12 b1 1 16 i=v(7)+v(8) rdc2 2 0 1e12 e2 22 0 1 16 0.5 vqe 22 23 0 dqe 23 0 dqemod .model dqemod d (is=1e-09 n=0.683975 eg=0.595443 xti=0.05) h2 2 0 vqe 1.84659e-08 c3 3 0 100u rdc3 3 0 1e12 d3 0 3 dqmod .model dqmod d vsense 4 5 0 f3 3 0 vsense 1 rdc6 6 0 1e12 b6 6 0 v=5.69329e+09*v(3) b4 4 0 v=v(6)-5.63914e+09*v(2) r5 5 0 10K rdc7 7 0 1e12 b7 7 0 v=5.63914e+09*(v(2)-v(3)) rdc8 8 0 1e12 e8 88 0 1 16 1 vie 88 89 0 die 89 0 diomod .model diomod d (is=1e-30) h8 8 0 vie 1 dcj 12 16 dmod .model dmod d(is=1e-25 n=10 + cjo=8.17837e-11 vj=0.4 m=0.291694) .ends nrvhpaf220