************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 28, 17 * MODEL FORMAT: SPICE3 .MODEL mbraf360 d +IS=1e-07 RS=0.0404189 N=0.90755 EG=0.723098 +XTI=0.5 BV=78 IBV=0.0001 CJO=3.36878e-10 +VJ=0.4 M=0.389779 FC=0.5 TT=1e-09 +KF=0 AF=1