element component template mbraf360 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 28, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbraf360=( is=1e-07,rs=0.0404189,n=0.90755,eg=0.723098, xti=0.5,bv=78,ibv=0.0001,cjo=3.36878e-10, vj=0.4,m=0.389779,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbraf360 }