************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 17, 13 * MODEL FORMAT: SPICE2 .MODEL Dmbr8h100mfs d +IS=6e-08 RS=0.01235 N=1.39733 EG=1.0558 +XTI=0.5 BV=1000 IBV=0.0001 CJO=4.18518e-10 +VJ=0.451764 M=0.467092 FC=0.5 TT=0 +KF=0 AF=1