************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 16, 13 * MODEL FORMAT: PSpice .MODEL Dmbr860mfs d +IS=1.5e-05 RS=0.0167154 N=1.29285 EG=0.725999 +XTI=1.31795 BV=90 IBV=0.0001 CJO=1.28031e-09 +VJ=0.534794 M=0.500522 FC=0.5 TT=0 +KF=0 AF=1