************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 22, 07 * MODEL FORMAT: PSpice .MODEL mbr40l45ctg d +IS=5.71317e-05 RS=0.00535615 N=1.15384 EG=0.56272 +XTI=5 BV=45 IBV=0.0001 CJO=5.19244e-09 +VJ=0.4 M=0.523573 FC=0.5 TT=1e-09 +KF=0 AF=1