************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 13 * MODEL FORMAT: SPICE2 .MODEL Dmbr30h100mfs d +IS=5e-06 RS=0.01 N=1.39392 EG=0.776051 +XTI=2.47196 BV=150 IBV=0.0001 CJO=2.16362e-09 +VJ=0.4 M=0.496335 FC=0.5 TT=0 +KF=0 AF=1