element component template mbr30h100mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 15, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr30h100mfs=( is=5e-06,rs=0.01,n=1.39392,eg=0.776051, xti=2.47196,bv=150,ibv=0.0001,cjo=2.16362e-09, vj=0.4,m=0.496335,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr30h100mfs }