element component template mbr2045mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 15, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr2045mfs=( is=0.0003,rs=0.00215259,n=1.411,eg=0.689162, xti=0.5,bv=90,ibv=0.0001,cjo=4.05097e-09, vj=0.4,m=0.502747,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr2045mfs }