************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 13 * MODEL FORMAT: SPICE3 .MODEL mbr2045emfs d +IS=9e-05 RS=0.00237224 N=1.379 EG=0.730086 +XTI=0.5 BV=90 IBV=0.0001 CJO=4.16083e-09 +VJ=0.4 M=0.498491 FC=0.5 TT=0 +KF=0 AF=1