element component template mbr2045emfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 15, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr2045emfs=( is=9e-05,rs=0.00237224,n=1.379,eg=0.730086, xti=0.5,bv=90,ibv=0.0001,cjo=4.16083e-09, vj=0.4,m=0.498491,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr2045emfs }