************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 29, 13 * MODEL FORMAT: SPICE3 .MODEL mbr140esf d +IS=8.41771e-06 RS=0.043912 N=1.48197 EG=0.734174 +XTI=0.5 BV=54.5 IBV=0.0002 CJO=1.98095e-10 +VJ=0.4 M=0.443853 FC=0.5 TT=0 +KF=0 AF=1