element component template mbr140esf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 29, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr140esf=( is=8.41771e-06,rs=0.043912,n=1.48197,eg=0.734174, xti=0.5,bv=54.5,ibv=0.0002,cjo=1.98095e-10, vj=0.4,m=0.443853,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr140esf }