element component template mbr1240mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 17, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr1240mfs=( is=8e-05,rs=0.004366,n=1.438,eg=0.757581, xti=0.5,bv=80,ibv=0.0001,cjo=2.20523e-09, vj=1.08151,m=0.526244,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr1240mfs }