************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 17, 13 * MODEL FORMAT: PSpice .MODEL Dmbr1240mfs d +IS=8e-05 RS=0.004366 N=1.438 EG=0.757581 +XTI=0.5 BV=80 IBV=0.0001 CJO=2.20523e-09 +VJ=1.08151 M=0.526244 FC=0.5 TT=0 +KF=0 AF=1