element component template mbr10100mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 17, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr10100mfs=( is=3e-06,rs=0.0208198,n=1.35846,eg=0.731194, xti=4,bv=150,ibv=0.0001,cjo=1.19392e-09, vj=0.481554,m=0.491779,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr10100mfs }