************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 17, 13 * MODEL FORMAT: PSpice .MODEL Dmbr10100mfs d +IS=3e-06 RS=0.0208198 N=1.35846 EG=0.731194 +XTI=4 BV=150 IBV=0.0001 CJO=1.19392e-09 +VJ=0.481554 M=0.491779 FC=0.5 TT=0 +KF=0 AF=1