************** Power Discrete Bipolar Electrical Model ******************** ** Product: FJPF5021 ** High Voltage and High Reliability ** Package: TO-220F ** SPICE: LTSpiceIV **------------------------------------------------------------------------ .model FJPF5021 npn + IS=2.04896e-12 BF=22.8 NF=1 + BR=0.155 NR=1.0 ISE=7.04807e-10 + NE=2.0 ISC=2.01764e-11 NC=1.5 + VAF=48.7 VAR=100 IKF=5.4182 + IKR=1.039087 RB=212.1 RBM=0.0187 + IRB=1.01189e-8 RE=0.0018 RC=0.013 + CJE=2.132025e-10 VJE=0.711 MJE=0.304 + FC=0.5 CJC=1.5229e-10 VJC=0.84 + MJC=0.25 TF=9.9983e-9 TR=1.0e-8 + XTB=1.72 EG=1.17 XTI=3 **----------------------------------------------------------- ** Creation: Sep.-28-2017 Rev: 1.0 ** ON Semiconductor