* ****************************** IGBT Electrical Parameters *************************** ** Product: FGH30S130P ** 1300V, 30A Shorted-Anode IGBT ** Model Format: SIMetrix **----------------------------------------------------------------------------------- .SUBCKT FGH30S130P C G E LE E 3 1.658e-9 LG G 2 1.183e-9 LC C 1 1.658e-9 Remit E 3 16.5 Rgate G 2 11.83 Rcoll C 1 16.58 M1 9 6 8 8 MSUB L=2E-06 W=6.804 .MODEL MSUB NMOS + LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 + PARAMCHK=1 NQSMOD=0 TOX=1E-07 XJ=1.4E-06 + NCH=1.3E+17 U0=582.1 VSAT=1E+05 DROUT=1 + DELTA=0.1 PSCBE2=0 RSH=0.001 VTH0=5.917 + VOFF=-0.1 NFACTOR=1.1 LINT=3E-07 CGSO=0 + CGSL=0 CGDO=0 CGBO=0 CGDL=0 + CJ=0 CF=0 CJSW=0 CKAPPA=0.2 + KT1=-1.985 KT2=0 UA1=5.691E-09 NJ=10 RD 7 9 1E-06 RS 4 8 0.01074 CGC 6 1 1E-12 CGE 6 4 1.05E-10 Q1 4 7 1 QSUB .model QSUB PNP + IS=1.614E-18 BF=1 NF=1 VAF=1500 + IKF=1078 ISE=1.288E-14 NE=1.367 BR=0.85 + NR=1 VAR=200 IKR=1000 ISC=1E-11 + NC=1 RB=0.2126 IRB=0.01872 RBM=7.087E-05 + RC=0.005822 XTB=1.431 XTI=1.4486 EG=1.1943 + CJC=9.014E-11 VJC=0.51 MJC=0.52 CJE=5.294E-10 + VJE=0.46 MJE=0.9 TF=1.78E-07 RDS 7 4 1E+08 RER 4 3 0.005344 TC=0.01932 RG 6 2 1.5 TC=5.05e-3 RL 10 11 1 D2 12 11 DCAP .model DCAP D + IS=1E-32 N=50 BV=1430 IBV=0.001 + CJO=5.21E-10 VJ=0.49 M=0.52 FC=0.5 D3 0 11 DL .model DL D + IS=1E-14 N=0.5 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 2.04E-08 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 DSAD E C SAD .MODEL SAD D + IS=8.5E-10 RS=0.0254 EG=1.12 N=1.5 + TRS1=0.0025 TRS2=1.5E-05 TT=3.97E-07 BV=1430 + IBV=0.001 .ENDS ****************************** IGBT Thermal Parameters ****************************** .SUBCKT FGH30S130P_Thermal_Foster TH TL CTHERM1 TH 6 8.80e-3 CTHERM2 6 5 9.82e-3 CTHERM3 5 4 1.70e-2 CTHERM4 4 3 1.90e-2 CTHERM5 3 2 2.00e-2 CTHERM6 2 TL 8.40e-2 RTHERM1 TH 6 4.00e-4 RTHERM2 6 5 8.00e-3 RTHERM3 5 4 4.00e-2 RTHERM4 4 3 5.60e-2 RTHERM5 3 2 7.30e-2 RTHERM6 2 TL 1.02e-1 .ENDS FGH30S130P_Thermal_Foster **----------------------------------------------------------------------------------- .SUBCKT FGH30S130P_Thermal_Cauer TJ TCASE C_Cthc1 TCASE TJ 1.07e-3 C_Cthc2 TCASE 1 1.313e-3 C_Cthc3 TCASE 2 1.48e-3 C_Cthc4 TCASE 3 2.09e-3 C_Cthc5 TCASE 4 5.29e-3 C_Cthc6 TCASE 5 7.09e-3 R_Rthc1 TJ 1 2.00e-4 R_Rthc2 1 2 3.00e-3 R_Rthc3 2 3 4.50e-2 R_Rthc4 3 4 5.60e-2 R_Rthc5 4 5 7.30e-2 R_Rthc6 5 TCASE 1.02e-1 .ENDS FGH30S130P_Thermal_Cauer **--------------------------------------------------------------------------------- ** Creation: Sep.-17-2020 Rev.: 2.1 ** ON Semiconductor *