.SUBCKT esd9b3_3st5g 1 2 x1 3 1 esd9b33st5g_tvs x2 3 2 esd9b33st5g_tvs .ENDS esd9b3_3st5g * .SUBCKT esd9b33st5g_tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 16, 08 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=1.76732e-15 N=1 XTI=1 RS=1 + CJO=1.39e-11 TT=2e-09 * Leakage Current R 1 2 5.2e+07 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 2.38153 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 5800 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS esd9b33st5g_tvs