*********************************************** * Model Generated by ON SPG Protection Division * Copyright (c) ON Semiconductor 2014 * All Rights Reserved *********************************************** * Model Generated on 9-22-2014 * Model Format: Spice .options + TNOM = 25 ***************************************** .SUBCKT esd7002 1 2 3 X1 n1 GND esd7002_IO1 X2 n2 GND esd7002_IO1 RGND2 3 GND 1m LBOND1 1 n1 0.45n LBOND3 2 n2 0.45n .ENDS ***************************************** .SUBCKT esd7002_IO1 In1 Vn1 D1 In1 Vp1 DTOP D2 Vn1 In1 DDOWN D3 Vn1 Vp1 ZD D4 Vn1 Vp1 PT RLEAK In1 Vn1 33000000000 CPKG In1 Vn1 40f CMT In1 Vn1 50f .ENDS ***************************************** ****************************************** .MODEL DDOWN D + IS = 1E-16 + N = 1 + CJO = 200f + M = 0 + VJ = 0.7 + FC = 0.5 + TT = 1E-10 + BV = 45.0 + IBV = 1E-6 + RS = 0.45 .MODEL DTOP D + IS = 1E-16 + N = 1 + CJO = 200f + M = 0.3 + VJ = 0.7 + FC = 0.5 + TT = 1E-10 + BV = 45.0 + IBV = 1E-6 + RS = 0.1 .MODEL PT D + IS = 1E-18 + CJO = 5p + N = 1 + M = 0.3 + BV = 16.5 + IBV = 1E-3 + RS = 0.4 .MODEL ZD D + IS = 1E-18 + CJO = 5p + N = 1 + M = 0.333 + BV = 17 + IBV = 1E-3 + RS = 0.4 .ENDS esd7002