element component template bc846blt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 7, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc846blt1g=(type=_n, is=6.21868e-15,bf=313.939,nf=0.978615,vaf=808.652, ikf=0.0670247,ise=6.72945e-10,ne=4,br=31.3939, nr=1.03954,var=311.824,ikr=0.670247,isc=5.02001e-14, nc=1.10677,rb=45.553,irb=0.1,rbm=0.1, re=0.18181,rc=0.909048,xtb=1.26632,xti=1.16217, eg=1.206,cje=7.31938e-12,vje=0.479294,mje=0.236218, tf=6.54085e-10,xtf=1000,vtf=8791.04,itf=12.3428, cjc=1.97395e-12,vjc=0.95,mjc=0.33914,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc846blt1g }