element component template bas16wt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 25, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas16wt1g=( is=5.15855e-09,rs=1.12125,n=1.8853,eg=1.16861, xti=0.5,bv=1000,ibv=0.0001,cjo=5.96263e-13, vj=0.59592,m=0.0464305,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddbas16wt1g }