************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 25, 09 * MODEL FORMAT: PSpice .MODEL Dbas16wt1g d +IS=5.15855e-09 RS=1.12125 N=1.8853 EG=1.16861 +XTI=0.5 BV=1000 IBV=0.0001 CJO=5.96263e-13 +VJ=0.59592 M=0.0464305 FC=0.5 TT=2.59685e-09 +KF=0 AF=1