************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on 8/10/16 * MODEL FORMAT: SPICE3 .MODEL bas16ht d +IS=5.11921e-09 RS=1.19266 N=1.88164 EG=1.16315 +XTI=0.5 BV=150 IBV=0.0001 CJO=6.13375e-13 +VJ=0.4 M=0.049352 FC=0.5 TT=6.49213e-09 +KF=0 AF=1