element component template bas16ht p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on 8/10/16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas16ht=( is=5.11921e-09,rs=1.19266,n=1.88164,eg=1.16315, xti=0.5,bv=150,ibv=0.0001,cjo=6.13375e-13, vj=0.4,m=0.049352,fc=0.5,tt=6.49213e-09, kf=0,af=1) spd.d p n =model=ddbas16ht }