* ***************************************************** * Model of 2SK932 (rank=23) * * package: CP * ***************************************************** * * * J-FET Model * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> SOURCE * * PIN 2 -> DRAIN * * PIN 3 -> GATE * * * * DATE: Aug 22, 2019 * ***************************************************** * MODELLING FOR 2SK932 (Rank:23) .SUBCKT 2SK932CP23 1 2 3 LL3 3 33 0.4n J1 23 33 13 2SK93223 LW2 23 21 0.6n CP2 33 21 0.1p LL2 21 2 0.7n LW1 13 11 0.6n CP1 33 11 0.1p LL1 11 1 0.7n .MODEL 2SK93223 NJF(BETA=0.036 VTO=-0.66 LAMBDA=0.0384 + RD=5 RS=5 IS=0.7f CGS=7.52p CGD=7.52p M=0.33 PB=0.6 + FC=0.5 N=1.038 KF=7.57E-16 AF=1.563) .ENDS 2SK932CP23 * END OF MODELLING